ZHCSGR2D August 2017 – February 2021 THS4561
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| AC PERFORMANCE | |||||||
| SSBW | Small-signal bandwidth | VS = 5 V, VO = 200 mVPP, 2-dB peaking | 60 | MHz | |||
| VS = 5 V, VO = 200 mVPP | G = 2 V/V | 45 | |||||
| G = 5 V/V | 12.5 | ||||||
| G = 10 V/V | 6.3 | ||||||
| GBWP | Gain-bandwidth product | VO = 200 mVPP, G = 20 V/V, RF = 10 kΩ | 68 | MHz | |||
| LSBW | Large-signal bandwidth | VO = 4 VPP | 20 | MHz | |||
| Bandwidth for 0.1-dB flatness | 5 | MHz | |||||
| SR | Slew rate (20% – 80%) | VS = 5 V, VO = 2-V step | Rising | 325 | V/µs | ||
| Falling | 230 | V/µs | |||||
| Overshoot and undershoot | VO = 2-V step, input tr = 10 ns |
VS = 12 V | 5% | ||||
| VS = 5 V | 11% | ||||||
| 0.1% settling time | VO = 2-V step, input tr = 10 ns | 40 | ns | ||||
| 0.01% settling time | VO = 2-V step, input tr = 10 ns | 90 | ns | ||||
| Rise and fall time (10% – 90%) | VO = 100-mV step, input tr = 2 ns | 5.7 | ns | ||||
| HD2 | Second-order harmonic distortion | VS = 5 V, f = 100 kHz | Vo = 2 VPP | –117 | dBc | ||
| Vo = 8 VPP | –110 | ||||||
| HD3 | Third-order harmonic distortion | VS = 5 V, f = 100 kHz | Vo = 2 VPP | –124 | |||
| Vo = 8 VPP | –106 | ||||||
| en | Input differential voltage noise | f ≥ 500 Hz | 4 | nV/√Hz | |||
| 1/f corner | 8 | Hz | |||||
| in | Input current noise, each input | f ≥ 50 kHz | 0.35 | pA/√Hz | |||
| Overdrive recovery time | VS = 5 V, G = 2 V/V, 2x output overdrive, dc-coupled |
210 | ns | ||||
| ZOUT | Closed-loop output impedance | f = 100 kHz (differential) | 0.06 | Ω | |||
| DC PERFORMANCE | |||||||
| AOL | Open-loop voltage gain | Vo = ±2 V | 104 | 115 | dB | ||
| VOS | Input offset voltage | TA = 25°C | –250 | ±50 | 250 | µV | |
| Input offset voltage drift | TA = 0°C to 85°C, TA = –40°C to 125°C |
–4 | ±0.5 | 4 | µV/°C | ||
| IB+, IB– | Input bias current(3) | TA = 25°C | 370 | 600 | nA | ||
| Input bias current drift | TA = –40°C to 125°C | 4.1 | 8 | nA/°C | |||
| IOS | Input offset current(4) | TA = 25°C | –20 | ±2 | 20 | nA | |
| Input offset current drift | TA = –40°C to 125°C | –200 | ±40 | 200 | pA/°C | ||
| INPUT | |||||||
| VICML | Common-mode input low | TA = –40°C to 125°C, 3-dB AOL degradation from midsupply VOCM AOL | VS– – 0.1 | VS– | V | ||
| VICMH | Common-mode input high | 3-dB AOL degradation from midsupply VOCM AOL |
TA = 25°C | VS+ – 1.2 | VS+ – 1.1 | V | |
| TA = –40°C to 125°C | VS+ – 1.35 | VS+ – 1.2 | |||||
| CMRR | Common-mode rejection ratio | Midsupply inputs | 95 | 110 | dB | ||
| Midsupply inputs, TA = –40°C to 125°C | 108 | ||||||
| Differential input impedance | Inputs at midsupply | 150 || 2.4 | kΩ || pF | ||||
| OUTPUT | |||||||
| Output voltage range low | VS = 5 V | VS– + 0.13 | VS– + 0.25 | V | |||
| VS = 5 V, TA = –40°C to 125°C | VS– + 0.15 | VS– + 0.3 | |||||
| VS = 5 V, RL = 10 kΩ | VS– + 0.07 | ||||||
| VS = 12 V | VS– + 0.26 | VS– + 0.4 | |||||
| Output voltage range high | VS = 5 V | VS+ – 0.25 | VS+ – 0.16 | V | |||
| VS = 5 V, TA = –40°C to 125°C | VS+ – 0.3 | VS+ – 0.18 | |||||
| VS = 5 V, RL = 10 kΩ | VS+ – 0.09 | ||||||
| VS = 12 V | VS+ – 0.35 | VS+ – 0.2 | |||||
| Continuous output current | VO = ±3.6 V, VOCM offset < 15 mV | ±27 | ±31 | mA | |||
| TA = –40°C to +125°C, VO = ±2.25 V, VOCM offset < 15 mV |
±17 | ||||||
| Linear output current | VS = 5 V, VO = ±2.7 V,, AOL > 80 dB | ±20 | ±22 | mA | |||
| VS = 12 V, VO = ±4.6 V, AOL > 80 dB | ±22 | ±27 | |||||
| VS = 12 V, TA = –40°C to +125°C, VO = ±3.1 V, AOL > 80 dB |
±15 | ||||||
| OUTPUT COMMON-MODE VOLTAGE (VOCM) CONTROL(1) | |||||||
| Small-signal bandwidth | VOCM = 10 mVPP | 22 | MHz | ||||
| Large-signal bandwidth | VOCM = 1 VPP | 1.9 | MHz | ||||
| Slew rate(2) (20% – 80%) | VOCM = 0.5-V step | 4 | V/µs | ||||
| DC output balance | VOCM fixed midsupply, VOCM/VO (VO = ±1 V) |
86 | dB | ||||
| Output balance | VOCM fixed midsupply, VOCM/VO (–3-dB from dc) |
800 | Hz | ||||
| Gain | VOCM = 0 V | 0.997 | 1 | 1.003 | V/V | ||
| Input bias current | –0.5 | –0.1 | 0.5 | µA | |||
| +PSR to VOCM | VOCM = midsupply | 72 | 78 | dB | |||
| –PSR to VOCM | VOCM = midsupply | 70 | 76 | dB | |||
| Input impedance | 200 || 1.5 | kΩ || pF | |||||
| Default VOCM offset | Relative to midsupply, VOCM pin floating | –40 | 8 | 40 | mV | ||
| Default VOCM offset voltage drift | TA = –40℃ to 125℃ | 120 | 200 | 600 | µV/℃ | ||
| VOCM offset voltage | VOCM driven to midsupply | –3.5 | 0.25 | 3.5 | mV | ||
| VOCM offset voltage drift | TA = –40°C to 125°C | –15 | 3 | 15 | µV/°C | ||
| VOCM range low | TA = 25°C, < ±4-mV shift from midsupply offset |
VS– + 0.45 | VS– + 0.5 | V | |||
| TA = –40°C to 125°C, < ±4-mV shift from midsupply offset |
VS– + 0.6 | ||||||
| VOCM range high | TA = 25°C, < ±4-mV shift from midsupply offset |
VS+ – 1.2 | VS+ – 1.1 | V | |||
| TA = –40°C to 125°C, < ±5-mV shift from midsupply offset |
VS+ – 1.3 | ||||||
| POWER SUPPLY | |||||||
| Specified operating voltage | 2.85 | 12.6 | V | ||||
| IQ | Quiescent current | VS = 2.85 V, no load, TA = 25°C | 710 | 760 | 810 | µA | |
| VS = 5 V, no load, TA = 25°C | 725 | 775 | 825 | ||||
| VS = 5 V, no load, TA = –40°C to 125°C |
700 | 900 | |||||
| VS = 12 V, no load, TA = 25°C | 770 | 825 | 880 | ||||
| VS = 12 V, no load, TA = –40°C to 125°C |
740 | 1000 | |||||
| Quiescent current drift | No load, TA = –40°C to 125°C | 0.7 | 1.3 | µA/°C | |||
| PSRR | Power-supply rejection ratio | Either supply to input VOS | 92 | 110 | dB | ||
| POWER DOWN | |||||||
| VEN | Enable voltage threshold | PD = VEN, guaranteed on above | VS+ – 1.2 | VS+ – 0.5 | V | ||
| VDIS | Disable voltage threshold | PD = VDIS, guaranteed off below | VS+ – 1.7 | VS+ – 1.8 | V | ||
| PD pin bias current | PD = VS+ – 0.5 V (amplifier enabled) | 1.2 | 3.5 | µA | |||
| PD pin bias current | PD = VS– (amplifier disabled) | –3 | –1.9 | µA | |||
| Peak PD pull-down bias current | Switch amplifier on to off | 175 | µA | ||||
| Power-down quiescent current | No load | 3 | 15 | 40 | µA | ||
| Turnon time delay | Time from PD = high to VO = 90% of final value |
600 | ns | ||||
| Turnoff time delay | Time from PD = low to VO = 10% of original value |
1.5 | µs | ||||