ZHCSGR2D August 2017 – February 2021 THS4561
PRODUCTION DATA
The THS4561 offers the advantages of a fully differential amplifier (FDA) design with the trimmed input offset voltage and low drift of a precision op amp. The FDA is a flexible device where the main aim is to provide a purely differential output signal centered on a user-configurable common-mode voltage usually matched to the input common-mode voltage required by an analog-to-digital converter (ADC) following the FDA stage. The primary options revolve around the choices of single-ended or differential inputs, AC-coupled or DC-coupled signal paths, gain targets, and resistor value selections. The characterization circuits described in this section focus on single-ended input to differential output designs as the more challenging application requirement. Differential sources are supported and are simple to implement and analyze.
The characterization circuits are typically operated with a single-ended, matched, 50-Ω, input termination to a differential output at the FDA output pins because most lab equipment is single-ended. The FDA differential output is then translated back to single-ended through a variety of baluns (or transformers) depending on the test and frequency range. DC-coupled step response testing uses two 50-Ω scope inputs with trace math to measure the differential output. Single-supply operation is most common in end equipment designs. However, using split balanced supplies allows simple ground referenced testing without adding further blocking capacitors in the signal path beyond those capacitors already within the test equipment. The starting point for any single-ended input to differential output measurements (such as any of the frequency response curves) is shown in Figure 8-1.
Figure 8-1 Single-Ended Source to a Differential Gain of a 1-V/V Test CircuitMost characterization plots fix the RF (RF1 = RF2) value at 1.5 kΩ, as shown in Figure 8-1. This element value is flexible in application, but 1.5 kΩ provides a good compromise for the parasitic issues linked to this value, specifically:
The frequency domain characterization curves start with the circuit and component selections of Figure 8-1. Some of the features in this test circuit include:
Figure 8-2 Output Measurement Balun Simulation Circuit in TINA-TI™
Figure 8-3 Output Measurement Balun Flatness TestStarting from the test circuit of Figure 8-1, various elements are modified to show the effect of these elements over a range of design targets, specifically: