over operating free-air temperature range (unless otherwise noted) | MIN | MAX | UNIT |
|---|
| DVDD, AVDD, OVDD, PVDD | Supply voltage | –0.3 | 4 | V |
| VI | Input voltage range, logic/analog signals | –0.3 | 4 | V |
| Operating ambient temperature | 0 | 70 | °C |
| Package power dissipation/PowerPAD package | Soldered(2) | | 4.3 | W |
| Not soldered(3) | | 2.7 |
| JEDEC latchup (EIA/JESD78) | | 100 | mA |
| Tstg | Storage temperature | –65 | 150 | °C |
(1) Stresses beyond those listed under
Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under
Section 7.3 is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Specified with PowerPAD bond pad on the backside of the package soldered to a 2-oz. (0.071-mm thick) Cu plate PCB thermal plane. Specified at maximum allowed operating temperature, 70°C.
(3) PowerPAD bond pad on the backside of the package is not soldered to a thermal plane. Specified at maximum allowed operating temperature, 70°C.