ZHCSQ95H March 2000 – March 2022 TFP401 , TFP401A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VIH | High-level digital input voltage(1) | 2 | DVDD | V | |||
| VIL | Low-level digital input voltage(1) | 0 | 0.8 | V | |||
| IOH | High-level output drive current(2) | ST = high, VOH = 2.4 V | 5 | 10 | 14 | mA | |
| ST = low, VOH = 2.4 V | 3 | 6 | 9 | ||||
| IOL | Low-level output drive current(2) | ST = high, VOL = 0.8 V | 10 | 13 | 19 | mA | |
| ST = low, VOL = 0.8 V | 5 | 7 | 11 | ||||
| IOZ | Hi-Z output leakage current | PD = low or PDO = low | –1 | 1 | μA | ||