ZHCSQ95H March 2000 – March 2022 TFP401 , TFP401A
PRODUCTION DATA
For this design example, use the parameters listed in Table 10-1 as the input parameters.
| PARAMETER | VALUE |
|---|---|
| Power supply | 3.3 V-DC at 1 A |
| Input clock | Single-ended |
| Input clock frequency range | 25 MHz – 165 MHz |
| Output format | 24 bits/pixel |
| Input clock latching | Rising edge |
| I2C EEPROM support | No |
| De-skew | No |