ZHCSNJ8A April 2021 – September 2023 TDES960
PRODUCTION DATA
For optimal AEQ performance and error free operation, the end-to-end transmission channel (Including cables, connectors, and PCBs) needs to meet insertion loss, return loss (impedance control), and crosstalk requirements given in Table 7-4 and Table 7-5. Poor impedance control or insertion loss of the transmission channel and poor channel to channel isolation (low IL / FEXT) may result in significant reductions in the maximum transmission distance.
| PARAMETER | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| Ztrace | Single-ended PCB trace characteristic impedance | 45 | 50 | 55 | Ω | |
| Zcable | Coaxial cable characteristic impedance | 45 | 50 | 55 | Ω | |
| Zcon | Connector (mounted) characteristic impedance | 40 | 50 | 62.5 | Ω | |
| RL | Return Loss, S11 | ½ fBC < f < 0.1 GHz | –16 | dB | ||
| 0.1 GHz < f < 1 GHz (f in GHz) | –9 + 7 × log(f) | dB | ||||
| 1 GHz < f < fFC | –9 | dB | ||||
| IL | Insertion Loss, S12 | f = 1 MHz | –1.4 | dB | ||
| f = 5 MHz | –2.3 | dB | ||||
| f = 10 MHz | –2.5 | dB | ||||
| f = 50 MHz | –3.5 | dB | ||||
| f = 100 MHz | –4.5 | dB | ||||
| f = 0.5 GHz | –9.5 | dB | ||||
| f = 1 GHz | –14.0 | dB | ||||
| f = 2.1 GHz | –21.6 | dB | ||||
| FEXT | Maximum Far End Crosstalk | f < 2.1 GHz | –30 | dB | ||
| NEXT | Maximum Near End Crosstalk | f < 100 MHz | –30 | dB | ||
| PARAMETER | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| Ztrace | Differential PCB trace characteristic impedance | 90 | 100 | 110 | Ω | |
| Zcable | STP / STQ cable characteristic impedance | 85 | 100 | 115 | Ω | |
| Zcon | Differential connector (mounted) characteristic impedance | 80 | 100 | 125 | Ω | |
| RL | Return Loss, SDD11 | ½ fBC < f < 0.01 GHz | –20 | dB | ||
| 0.01 GHz < f < 0.5 GHz (f in GHz) | –20 + 20(f) | dB | ||||
| 0.5 GHz < f < fFC | –10 | dB | ||||
| IL | Insertion Loss, SDD12 | f = 1 MHz | –1.1 | dB | ||
| f = 5 MHz | –1.4 | dB | ||||
| f = 10 MHz | –1.6 | dB | ||||
| f = 50 MHz | –2.7 | dB | ||||
| f = 100 MHz | –3.4 | dB | ||||
| f = 0.5 GHz | –7.8 | dB | ||||
| f = 1 GHz | –12.0 | dB | ||||
| f = 2.1 GHz | –19.6 | dB | ||||
| IL/FEXT | Insertion Loss to Far End Crosstalk Ratio | f < 2.1 GHz | -20 | dB | ||
| NEXT | Maximum Near End Crosstalk | f < 200 MHz | -30 | dB | ||