ZHCSH24G June 2016 – March 2019 TDA3LA , TDA3MV
PRODUCTION DATA.
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| 5 | td(TCK-RTCK) | Delay time, TCK to RTCK with no selected subpaths (i.e. ICEPick is the only tap selected - when the Arm is in the scan chain, the delay time is a function of the Arm functional clock). | 0 | 27 | ns |
| 6 | tc(RTCK) | Cycle time, RTCK | 62.29 | ns | |
| 7 | tw(RTCKH) | Pulse duration, RTCK high (40% of tc) | 24.92 | ns | |
| 8 | tw(RTCKL) | Pulse duration, RTCK low (40% of tc) | 24.92 | ns |
Figure 7-48 JTAG With RTCK Timing