ZHCSH24G June 2016 – March 2019 TDA3LA , TDA3MV
PRODUCTION DATA.
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| 1 | tc(TCK) | Cycle time, TCK | 62.29 | ns | |
| 1a | tw(TCKH) | Pulse duration, TCK high (40% of tc) | 24.92 | ns | |
| 1b | tw(TCKL) | Pulse duration, TCK low(40% of tc) | 24.92 | ns | |
| 3 | tsu(TDI-TCK) | Input setup time, TDI valid to TCK high | 6.23 | ns | |
| tsu(TMS-TCK) | Input setup time, TMS valid to TCK high | 6.23 | ns | ||
| 4 | th(TCK-TDI) | Input hold time, TDI valid from TCK high | 31.15 | ns | |
| th(TCK-TMS) | Input hold time, TMS valid from TCK high | 31.15 | ns |