ZHCSH24G June 2016 – March 2019 TDA3LA , TDA3MV
PRODUCTION DATA.
Figure 7-39, Figure 7-40, and Table 7-43 through Table 7-44 present Timing requirements and Switching characteristics for MMC - SD and SDIO Default speed in receiver and transmiter mode.
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| DS5 | tsu(cmdV-clkH) | Setup time, mmc_cmd valid before mmc_clk rising clock edge | 5.11 | ns | |
| DS6 | th(clkH-cmdV) | Hold time, mmc_cmd valid after mmc_clk rising clock edge | 20.46 | ns | |
| DS7 | tsu(dV-clkH) | Setup time, mmc_dat[i:0] valid before mmc_clk rising clock edge | 5.11 | ns | |
| DS8 | th(clkH-dV) | Hold time, mmc_dat[i:0] valid after mmc_clk rising clock edge | 20.46 | ns |
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| DS0 | fop(clk) | Operating frequency, mmc_clk | 24 | MHz | |
| DS1 | tw(clkH) | Pulse duration, mmc_clk high | 0.5×P-0.270 | ns | |
| DS2 | tw(clkL) | Pulse duration, mmc_clk low | 0.5×P-0.270 | ns | |
| DS3 | td(clkL-cmdV) | Delay time, mmc_clk falling clock edge to mmc_cmd transition | -14.93 | 14.93 | ns |
| DS4 | td(clkL-dV) | Delay time, mmc_clk falling clock edge to mmc_dat[i:0] transition | -14.93 | 14.93 | ns |
Figure 7-39 MMC/SD/SDIOj in - Default Speed - Receiver Mode
Figure 7-40 MMC/SD/SDIOj in - Default Speed - Transmiter Mode