ZHCSJ49F March 2017 – February 2019 TDA2P-ACD
PRODUCTION DATA.
This section describes the operating conditions of the device. This section also contains the description of each OPP (operating performance point) for processor clocks and device core clocks.
CAUTION
The OPP voltage and frequency values may change following the silicon characterization result.
Table 5-1 describes the maximum supported frequency per speed grade for the devices.
| Device Speed | Maximum frequency (MHz) | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| MPU | DSP | EVE | IVA | ISP | GPU | IPU | L3 | DDR3/ DDR3L | DDR2 | |
| TDA2PxxD | 500 | 500 | 500 | 430 | 532 | 500 | 212.8 | 266 | 667 (DDR3-1333) | 400 (DDR2-800) |
| TDA2PxxF | 650 | 650 | 600 | 532 | 532 | 500 | 212.8 | 266 | 667 (DDR3-1333) | 400 (DDR2-800) |
| TDA2PxxR | 750 | 750 | 650 | 532 | 532 | 500 | 212.8 | 266 | 667 (DDR3-1333) | 400 (DDR2-800) |
| TDA2PxxT | 1176 | 750 | 650 | 532 | 532 | 532 | 212.8 | 266 | 667 (DDR3-1333) | 400 (DDR2-800) |
| TDA2PxxU | 1176 | 1000 | 900 | 532 | 532 | 665 | 212.8 | 266 | 667 (DDR3-1333) | 400 (DDR2-800) |
| TDA2PxxV | 1500 | 1000 | 900 | 532 | 532 | 665 | 212.8 | 266 | 667 (DDR3-1333) | 400 (DDR2-800) |