ZHCSJ34F December 2015 – May 2019 TDA2HG , TDA2SG , TDA2SX
PRODUCTION DATA.
Figure 4-1 shows the ball locations for the 760-ball plastic ball grid array (PBGA) package and are used in conjunction with Table 4-2 through Table 4-29 to locate signal names and ball grid numbers.
Figure 4-1 ABC S-PBGA-N760 Package (Bottom View) NOTE
The following balls are not connected: AF7 / AF10 / AF13 / AF16 / AF19 / AE4 / AE25 / AB26 / W3 / W26 / T3 / T26 / N3 / N26 / K3 / K26 / G3 / D4 / D25 / C10 / C13 / C16 / C19 / C22.
These balls do not exist on the package.