ZHCSN36B February 2021 – November 2021 TCAN1057A-Q1 , TCAN1057AV-Q1
PRODUCTION DATA
The digital input and output levels for the device are CMOS levels with respect to either VCC or VIO.
Device Mode | TXD Input(1) | Bus Outputs | Driven Bus State(2) | |
---|---|---|---|---|
CANH | CANL | |||
Normal | Low | High | Low | Dominant |
High or open | High impedance | High impedance | Biased recessive | |
Silent | X | High impedance | High impedance | Biased recessive |
Device Mode | CAN Differential Inputs VID = VCANH – VCANL |
Bus State | RXD Pin |
---|---|---|---|
Normal or Silent | VID ≥ 0.9 V | Dominant | Low |
0.5 V < VID < 0.9 V | Undefined | Undefined | |
VID ≤ 0.5 V | Recessive | High | |
Any | Open (VID ≈ 0 V) | Open | High |