ZHCSN36B February 2021 – November 2021 TCAN1057A-Q1 , TCAN1057AV-Q1
PRODUCTION DATA
The supply pins, VCC and VIO, have undervoltage detection that places the device into a protected state. This protects the bus during an undervoltage event on either supply pin.
VCC | DEVICE STATE | BUS | RXD PIN |
---|---|---|---|
> UVVCC | Normal | Per TXD | Mirrors bus |
< UVVCC | Protected | High impedance Weak pull-down to ground(1) |
High impedance |
VCC | VIO | DEVICE STATE | BUS | RXD PIN |
---|---|---|---|---|
> UVVCC | > UVVIO | Normal | Per TXD | Mirrors bus |
< UVVCC | > UVVIO | S = VIO: Silent mode | High impedance Weak pull-down to ground(1) |
Recessive |
S = GND: Protected mode | ||||
> UVVCC | < UVVIO | Protected | High impedance | |
< UVVCC | < UVVIO | Protected | High impedance |
Once the undervoltage condition is cleared and tMODE has expired the device transitions to normal mode and the host controller can send and receive CAN traffic again.