ZHCSJT8 May 2019 TAS5806M
PRODUCTION DATA.
CHANNEL_FORCE_HIZ is shown in Figure 84 and described in Table 21.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | CH_A_HIZ | CH_B_HIZ | RESERVED | ||||
R/W | R/W | R/W | R/W | ||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | RESERVED | R/W | 000 |
These bits are reserved |
4 | CH_A_HIZ | R/W | 0 |
1: Force Channel A (L channel) to Hiz mode. 0: Exit Force Hi-Z mode, Channel A is now controlled by Register 0x03, see Table 9. Notes: If channel has been forced to Hiz, only method to exit Force Hi-Z mode is set this bit to 0. This function is disabled in PBTL mode. |
3 | CH_B_HIZ | R/W | 0 |
1: Force Channel B (R channel) to Hiz mode. 0: Exit Force Hi-Z mode, Channel B is now controlled by Register 0x03, see Table 9. Notes: If channel has been forced to Hiz, only method to exit Force Hi-Z mode is set this bit to 0. This function is disabled in PBTL mode. |
2-0 | RESERVED | R/W | 001 |
These bits are reserved. |