9.6.1.4 I2C_PAGE_AUTO_INC Register (Offset = Fh) [reset = 0x00]
I2C_PAGE_AUTO_INC is shown in Figure 73 and described in Table 10.
Return to Summary Table.
Figure 73. I2C_PAGE_AUTO_INC Register
| 7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
| RESERVED |
PAGE_AUTOINC_REG |
RESERVED |
| R/W |
R/W |
R/W |
|
Table 10. I2C_PAGE_AUTO_INC Register Field Descriptions
| Bit |
Field |
Type |
Reset |
Description |
| 7-4 |
RESERVED |
R/W |
0000 |
This bit is reserved
|
| 3 |
PAGE_AUTOINC_REG |
R/W |
0 |
Page auto increment disable
Disable page auto increment mode for non -zero books. When end of page is reached it goes back to 8th address location of next page when this bit is 0. When this bit is 1 it goes to 0th location of current page itself like in older part.
0: Enable Page auto increment
1: Disable Page auto increment |
| 2-0 |
RESERVED |
R/W |
000 |
This bit is reserved
|