9.6.1.13 BCK_MON Register (Offset = 38h) [reset = 0x00]
BCK_MON is shown in Figure 82 and described in Table 19.
Return to Summary Table.
Figure 82. BCK_MON Register
| 7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
| BCLK_RATIO_LOW |
| R |
|
Table 19. BCK_MON Register Field Descriptions
| Bit |
Field |
Type |
Reset |
Description |
| 7-0 |
BCLK_RATIO_LOW |
R |
00000000 |
These bits indicate the currently detected BCK ratio, the number of BCK clocks in one audio frame.
BCK = 32 FS~512 FS
|