ZHCSL26C April 2020 – September 2023 TAS5441-Q1
PRODUCTION DATA
If the device detects a fault (such as overtemperature, overvoltage, or undervoltage) during the load diagnostics test, the device exits the load diagnostics, which can result in a pop or click on the output.