ZHCSL26C April 2020 – September 2023 TAS5441-Q1
PRODUCTION DATA
When using a single-ended audio source, ac-ground the negative input through a capacitor equal in value to the input capacitor on the positive input, and apply the audio source to the positive input. For best performance, the ac ground must be at the audio source instead of at the device input if possible.