SLLS009E
October 1985 – March 2024
SN75ALS194
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
Dissipation Ratings
5.3
Recommended Operating Conditions
5.4
Thermal Information
5.5
Electrical Characteristics
5.6
Switching Characteristics
5.7
Typical Characteristics
6
Parameter Measurement Information
7
Detailed Description
7.1
Device Functional Modes
8
Device and Documentation Support
8.1
Receiving Notification of Documentation Updates
8.2
Support Resources
8.3
Trademarks
8.4
Electrostatic Discharge Caution
8.5
Glossary
9
Revision History
10
Mechanical, Packaging, and Orderable Information
封装选项
请参考 PDF 数据表获取器件具体的封装图。
机械数据 (封装 | 引脚)
NS|16
N|16
D|16
散热焊盘机械数据 (封装 | 引脚)
订购信息
slls009e_oa
slls009e_pm
1
Features
Meet or exceed the requirements of ANSI standard EIA/TIA-422-B and ITU recommendation V.11
Designed to operate up to 20 Mbaud
3-state TTL-compatible outputs
Single 5V supply operation
High output impedance in power-off condition
Two pairs of drivers, independently enabled
Designed as improved replacements for the MC3487