SLLS009E October 1985 – March 2024 SN75ALS194
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Data for temperatures below 0°C and above 70°C are applicable to the SN55ALS194 circuits only.
The A input is connected to VCC during the testing of the Y outputs and to GND during the testing of the Z outputs.
The A input is connected to ground during the testing of the Y outputs and to VCC during the testing of the Z outputs.