ZHCSRD0H August 1987 – January 2023 SN65ALS180 , SN75ALS180
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
td(OD) | Differential output delay time | RL = 54 Ω | CL = 50 pF, | See Figure 6-3 | 3 | 8 | 13 | ns |
Pulse skew (|td(ODH)– td(ODL)|) | RL = 54 Ω | CL = 50 pF, | See Figure 6-3 | 1 | 6 | ns | ||
tt(OD) | Differential output transition time | RL = 54 Ω | CL = 50 pF, | See Figure 6-3 | 3 | 8 | 13 | ns |
tPZH | Output enable time to high level | RL = 110 Ω | See Figure 6-4 | 23 | 50 | ns | ||
tPZL | Output enable time to low level | RL = 110 Ω | See Figure 6-5 | 19 | 24 | ns | ||
tPHZ | Output disable time from high level | RL = 110 Ω | See Figure 6-4 | 8 | 13 | ns | ||
tPLZ | Output disable time from low level | RL = 110 Ω | See Figure 6-5 | 8 | 13 | ns |