ZHCSRD0H August 1987 – January 2023 SN65ALS180 , SN75ALS180
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(1) | MIN | TYP(2) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIK | Input clamp voltage | II = –18 mA | –1.5 | V | |||
VO | Output voltage | IO = 0 | 0 | 6 | V | ||
|VOD1| | Differential output voltage | IO = 0 | 1.5 | 6 | V | ||
|VOD2| | Differential output voltage | RL = 100 Ω | See Figure 6-1 | 1/2VOD1 or 2(3) | V | ||
RL = 54 Ω | See Figure 6-1 | 1.5 | 2.5 | 5 | |||
VOD3 | Differential output voltage | Vtest = –7 V to 12 V, | See Figure 6-2 | 1.5 | 5 | V | |
Δ|VOD| | Change in magnitude of differential output voltage(4) | RL = 54 Ω or 100 Ω | See Figure 6-1 | ±0.2 | V | ||
VOC | Common-mode output voltage | RL = 54 Ω or 100 Ω | See Figure 6-1 |
3 –1 |
V | ||
Δ|VOC| | Change in magnitude of common-mode output voltage(4) | RL = 54 Ω or 100 Ω | See Figure 6-1 | ±0.2 | V | ||
IO | Output current | Output disabled(6) | VO = 12 V | 1 | mA | ||
VO = –7 V | –0.8 | ||||||
IIH | High-level input current | VI = 2.4 V | 20 | μA | |||
IIL | Low-level input current | VI = 0.4 V | –400 | μA | |||
IOS | Short-circuit output current(5) | VO = –6 V | SN75ALS180 | –250 | mA | ||
VO = –4 V | SN65ALS180 | –250 | |||||
VO = 0 | All | –150 | |||||
VO = VCC | All | 250 | |||||
VO = 8 V | All | 250 | |||||
ICC | Supply current | No load | Driver outputs enabled, Receiver disabled |
25 | 30 | mA | |
Outputs disabled | 19 | 26 |