ZHCSLJ9E October 1998 – July 2020 SN74LVCH32373A
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | Operating | 1.65 | 3.6 | V |
| Data retention only | 1.5 | ||||
| VIH | High-level input voltage | VCC = 1.65 V to 1.95 V | 0.65 × VCC | V | |
| VCC = 2.3 V to 2.7 V | 1.7 | ||||
| VCC = 2.7 V to 3.6 V | 2 | ||||
| VIL | Low-level input voltage | VCC = 1.65 V to 1.95 V | 0.35 × VCC | V | |
| VCC = 2.3 V to 2.7 V | 0.7 | ||||
| VCC = 2.7 V to 3.6 V | 0.8 | ||||
| VI | Input voltage | 0 | 5.5 | V | |
| VO | Output voltage | High or low state | 0 | VCC | V |
| 3-state | 0 | 5.5 | |||
| IOH | High-level output current | VCC = 1.65 V | –4 | mA | |
| VCC = 2.3 V | –8 | ||||
| VCC = 2.7 V | –12 | ||||
| VCC = 3 V | –24 | ||||
| IOL | Low-level output current | VCC = 1.65 V | 4 | mA | |
| VCC = 2.3 V | 8 | ||||
| VCC = 2.7 V | 12 | ||||
| VCC = 3 V | 24 | ||||
| Δt/Δv | Input transition rise or fall rate | 10 | ns/V | ||
| TA | Operating free-air temperature | –40 | 85 | °C | |