ZHCSRE6J March 1994 – December 2022 SN74LVC4245A
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | VCCA | MIN | TYP(2) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| VOH | IOH = –100 μA | 4.5 V | 4.3 | V | ||||
| 5.5 V | 5.3 | |||||||
| IOH = –24 mA | 4.5 V | 3.7 | ||||||
| 5.5 V | 4.7 | |||||||
| VOL | IOL = 100 μA | 4.5 V | 0.2 | V | ||||
| 5.5 V | 0.2 | |||||||
| IOL = 24 mA | 4.5 V | 0.55 | ||||||
| 5.5 V | 0.55 | |||||||
| II | Control inputs | VI = VCCA or GND | 5.5 V | ±1 | μA | |||
| IOZ(3) | A port | VO = VCCA or GND | 5.5 V | ±5 | μA | |||
| ICCA | VI = VCCA or GND, | IO = 0 | 5.5 V | 80 | μA | |||
| ΔICCA(4) | One input at 3.4 V, | Other inputs at VCCA or GND | 5.5 V | 1.5 | mA | |||
| Ci | Control inputs | VI = VCCA or GND | Open | 5 | pF | |||
| Cio | A port | VO = VCCA or GND | 5 V | 11 | pF | |||