ZHCSOK2Q April 1999 – September 2021 SN74LVC2G74
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | VCC | –40°C to +85°C | –40°C to +125°C | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Recommended | |||||||||||
| MIN | TYP(1) | MAX | MIN | TYP | MAX | ||||||
| VOH | IOH = –100 μA | 1.65 V to 5.5 V | VCC – 0.1 | VCC – 0.1 | V | ||||||
| IOH = –4 mA | 1.65 V | 1.2 | 1.2 | ||||||||
| IOH = –8 mA | 2.3 V | 1.9 | 1.85 | ||||||||
| IOH = –16 mA | 3 V | 2.4 | 2.4 | ||||||||
| IOH = –24 mA | 2.3 | 2.3 | |||||||||
| IOH = –32 mA | 4.5 V | 3.8 | 3.8 | ||||||||
| VOL | IOL = 100 μA | 1.65 V to 5.5 V | 0.1 | 0.1 | V | ||||||
| IOL = 4 mA | 1.65 V | 0.45 | 0.45 | ||||||||
| IOL = 8 mA | 2.3 V | 0.3 | 0.3 | ||||||||
| IOL = 16 mA | 3 V | 0.4 | 0.4 | ||||||||
| IOL = 24 mA | 0.55 | 0.55 | |||||||||
| IOL = 32 mA | 4.5 V | 0.55 | 0.55 | ||||||||
| II | Data or control inputs | VI = 5.5 V or GND | 0 to 5.5 V | ±5 | ±5 | μA | |||||
| Ioff | VI or VO = 5.5 V | 0 | ±10 | ±10 | μA | ||||||
| ICC | VI = 5.5 V or GND, | IO = 0 | 1.65 V to 5.5 V | 10 | 10 | μA | |||||
| ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND | 3 V to 5.5 V | 500 | 500 | μA | ||||||
| Ci | VI = VCC or GND | 3.3 V | 5 | 5 | pF | ||||||