ZHCSYD3F June 2001 – June 2025 SN74LVC1G66-Q1
PRODUCTION DATA
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 1.8V ± 0.15V |
VCC = 2.5V ± 0.2V |
VCC = 3.3V ± 0.3V |
VCC = 5V ± 0.5V |
UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
| tpd(1) | Propagation delay | A or B | B or A | 5.5 | 3.2 | 2.8 | 2.6 | ns | ||||
| ten(2) | Enable time | C | A or B | 2.5 | 14 | 1.9 | 9.5 | 1.8 | 8 | 1.5 | 7.2 | ns |
| tdis(3) | Disable time | C | A or B | 2.2 | 12 | 1.4 | 8.9 | 2 | 8.4 | 1.4 | 6.9 | ns |