ZHCSYD3F June 2001 – June 2025 SN74LVC1G66-Q1
PRODUCTION DATA
This single analog switch is designed for 1.65V to 5.5V VCC operation in automotive applications.
The SN74LVC1G66-Q1 device supports analog and digital signals. The device permits bidirectional transmission of signals with amplitudes of up to 5.5V (peak). Like all analog switches, the SN74LVC1G66-Q1 is bidirectional.