ZHCSYD3F June 2001 – June 2025 SN74LVC1G66-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | 1.65 | 5.5 | V | |
| VI/O | I/O port voltage | 0 | VCC | V | |
| VIH | High-level input voltage, control input | VCC = 1.65V to 1.95V | VCC × 0.65 | V | |
| VCC = 2.3V to 2.7V | VCC × 0.7 | ||||
| VCC = 3V to 3.6V | VCC × 0.7 | ||||
| VCC = 4.5V to 5.5V | VCC × 0.7 | ||||
| VIL | Low-level input voltage, control input | VCC = 1.65V to 1.95V | VCC × 0.35 | V | |
| VCC = 2.3V to 2.7V | VCC × 0.3 | ||||
| VCC = 3V to 3.6V | VCC × 0.3 | ||||
| VCC = 4.5V to 5.5V | VCC × 0.3 | ||||
| VI | Control input voltage | 0 | 5.5 | V | |
| Δt/Δv | Input transition rise and fall time | VCC = 1.65V to 1.95V | 20 | ns/V | |
| VCC = 2.3V to 2.7V | 20 | ||||
| VCC = 3V to 3.6V | 10 | ||||
| VCC = 4.5V to 5.5V | 10 | ||||
| TA | Operating free-air temperature | –40 | 125 | °C | |