SCES305M January 2001 – August 2026 SN74LVC1G240
PRODUCTION DATA
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
–40°C to 125°C | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| VCC = 1.8V ± 0.15V |
VCC = 2.5V ± 0.2V |
VCC = 3.3V ± 0.3V |
VCC = 5V ± 0.5V |
||||||||
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| tpd | A | Y | 3 | 9.6 | 1.4 | 5.7 | 1.1 | 4.7 | 1 | 4.2 | ns |
| ten | OE | Y | 3.8 | 10.2 | 2.1 | 6.7 | 1.4 | 5.6 | 1.1 | 5.4 | ns |
| tdis | OE | Y | 2.1 | 9.6 | 1 | 5.1 | 1.4 | 5.4 | 1 | 4.3 | ns |