SCES223U April 1999 – August 2026 SN74LVC1G125
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The SN74LVC1G125 is a low-drive CMOS device that can be used for a multitude of bus interface type applications where output ringing is a concern. The low drive and slow edge rates will minimize overshoot and undershoot on the outputs. The input switching levels have been lowered to accommodate TTL inputs of 0.8V VIL and 2V VIH. This feature makes it Ideal for translating up from 3.3V to 5 V. Figure 8-1 shows this type of translation.