SCES223U April 1999 – August 2026 SN74LVC1G125
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The SN74LVC1G125 device is a single bus buffer gate/line driver with 3-state output. The output is disabled when the output-enable ( OE) input is high. When OE is low, true data is passed from the A input to the Y output.
To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SN74LVC1G125 | |||
| DBV (SOT-23, 5) | 2.9mm × 2.8mm | 2.9mm × 1.6mm | |
| DCK (SC70, 5) | 2mm × 2.1mm | 2mm × 1.25mm | |
| DRY (SON, 6) | 1.45mm × 1mm | 1.45mm × 1mm | |
| DSF (SON, 6) | 1mm × 1mm | 1mm × 1mm | |
| DPW ( X2SON, 5) | 0.8mm × 0.8mm | 0.8mm × 0.8mm | |
| YZP (DSBGA, 5) | 1.39mm × 0.89mm | 1.39mm × 0.89mm |
Logic Diagram