ZHCSPK4 December   2022 SN74LV594A-Q1

PRODUCTION DATA  

  1. 特性
  2. 应用
  3. 说明
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Switching Characteristics: VCC = 2.5 V ± 0.2 V
    7. 6.7  Switching Characteristics: VCC = 3.3 V ± 0.3 V
    8. 6.8  Switching Characteristics: VCC = 5 V ± 0.5 V
    9. 6.9  Timing Requirements: VCC = 2.5 V ± 0.2 V
    10. 6.10 Timing Requirements: VCC = 3.3 V ± 0.3 V
    11. 6.11 Timing Requirements: VCC = 5 V ± 0.5 V
    12. 6.12 Noise Characteristics
    13. 6.13 Operating Characteristics
    14. 6.14 Typical Characteristics
  7. Parameter Measurement Information
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
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 接收文档更新通知
    2. 12.2 支持资源
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 术语表
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)
MINMAXUNIT
VCCSupply voltage−0.57V
VIInput voltage(2)−0.57V
VOVoltage range applied to any output in the high-impedance or power-off state(2)−0.57V
VOOutput voltage(2)(3)−0.5VCC + 0.5V
IIKInput clamp currentVI < 0−20mA
IOKOutput clamp currentVO< 0−50mA
IOContinuous output currentVO = 0 to VCC−2525mA
TstgStorage temperature−65150°C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
The input and output negative-voltage ratings may be exceeded if the input and output current ratings are observed.
The value is limited to 5.5 V maximum.