ZHCSPK4 December 2022 SN74LV594A-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | –40°C TO 125°C | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||||
fmax | CL = 15 pF | 135 | 170 | 105 | MHz | ||||
CL = 50 pF | 120 | 140 | 85 | ||||||
tPLH | SRCLK | QA – QH | CL = 15 pF | 3.3 | 6.2 | 1 | 8 | ns | |
tPHL | 3.7 | 6.5 | 1 | 8.5 | |||||
tPLH | QH’ | 3.7 | 6.8 | 1 | 8.5 | ||||
tPHL | RCLK | 4.1 | 7.2 | 1 | 9 | ||||
tPHL | QA – QH | 4.5 | 7.6 | 1 | 9.5 | ||||
QH’ | 4.1 | 7.1 | 1 | 9 | |||||
tPLH | SRCLR | QA – QH | CL = 50 pF | 4.9 | 7.8 | 1 | 9.6 | ns | |
tPHL | 5.8 | 8.9 | 1 | 11 | |||||
tPLH | QH’ | 5.5 | 8.6 | 1 | 10.5 | ||||
tPHL | RCLR | 6 | 9.2 | 1 | 11.5 | ||||
tPHL | QA – QH | 6.6 | 10 | 1 | 12 | ||||
QH’ | 6 | 9.2 | 1 | 11.5 |