ZHCSPK4 December 2022 SN74LV594A-Q1
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | –40°C TO 125°C | UNIT | |||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | |||||
| fmax | CL = 15 pF | 80 | 120 | 60 | MHz | ||||
| CL = 50 pF | 55 | 105 | 40 | ||||||
| tPLH | SRCLK | QA – QH | CL = 15 pF | 4.6 | 8 | 1 | 10.5 | ns | |
| tPHL | 4.9 | 8.2 | 1 | 10.5 | |||||
| tPLH | QH’ | 5.4 | 9.1 | 1 | 11.5 | ||||
| tPHL | RCLK | 5.5 | 9.2 | 1 | 11.6 | ||||
| tPHL | QA – QH | 6 | 9.8 | 1 | 12.1 | ||||
| QH’ | 5.6 | 9.2 | 1 | 12 | |||||
| tPLH | SRCLR | QA – QH | CL = 50 pF | 1 | 12.5 | ns | |||
| tPHL | 1 | 15 | |||||||
| tPLH | QH’ | 1 | 14 | ||||||
| tPHL | RCLR | 1 | 15.5 | ||||||
| tPHL | QA – QH | 1 | 16.1 | ||||||
| QH’ | 1 | 16 | |||||||