ZHCSPK4 December 2022 SN74LV594A-Q1
PRODUCTION DATA
This device uses CMOS technology and has balanced output drive. Take care to avoid bus contention because it can drive currents that would exceed maximum limits. The high drive will also create fast edges into light loads, so consider routing and load conditions to prevent ringing.