SCLS429K MAY 1999 – November 2016 SN74LV4052A
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The SN74LV4052A device is a dual, 4-channel CMOS analog multiplexer and demultiplexer that is designed for 2-V to 5.5-V VCC operation. It has low input current consumption at the digital input pins and low crosstalk between switches. The active low Inhibit (INH) tri-state all the channels when high and when low, depending on the A and B inputs, one of the four independent input/outputs (nY0 - nY3) connects to the COM channel. The SN74LV4052A is available in multiple package options including TSSOP (PW) and QFN (RGY).
Table 1 lists the functional modes of SN74LV4052A.
INPUTS | ON CHANNELS |
||
---|---|---|---|
INH | B | A | |
L | L | L | 1Y0, 2Y0 |
L | L | H | 1Y1, 2Y1 |
L | H | L | 1Y2, 2Y2 |
L | H | H | 1Y3, 2Y3 |
H | X | X | None |