SCLS469F March 2003 – December 2014 SN74LV4052A-Q1
PRODUCTION DATA.
In general, it is best to keep signal lines as short and as straight as possible. Incorporation of microstrip or stripline techniques is also recommended when signal lines are greater than 1 inch in length. These traces must be designed with a characteristic impedance of either 50 Ω or 75 Ω,as required by the application. Be careful placing this device too close to high voltage switching components, as they may cause interference.