ZHCSVT7J March 1998 – April 2024 SN74LV126A
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | –0.5 | 7 | V | |
| VI | Input voltage(2) | –0.5 | 7 | V | |
| VO | Voltage applied to any output in the high-impedance or power-off state(2) | –0.5 | 7 | V | |
| VO | Output voltage(2)(3) | –0.5 | VCC + 0.5V | V | |
| IIK | Input clamp current, VI < 0 | –20 | mA | ||
| IOK | Output clamp current, VO < 0 | –50 | mA | ||
| IO | Continuous output current, VO = 0 to VCC | ±35 | mA | ||
| Continuous current through VCC or GND | ±70 | mA | |||
| Tstg | Storage temperature | –65 | 150 | °C | |