ZHCSJ94K March 1996 – February 2024 SN74HC4066
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Supply voltage | 1 (2) | 5 | 6 | V | |
| VI/O | I/O port voltage | 0 | VCC | V | ||
| VIH | High-level input voltage, control inputs | VCC = 2V | 1.5 | VCC | V | |
| VCC = 4.5V | 3.15 | VCC | ||||
| VCC = 6V | 4.2 | VCC | ||||
| VIL | Low-level input voltage, control inputs | VCC = 2V | 0 | 0.3 | V | |
| VCC = 4.5V | 0 | 0.9 | ||||
| VCC = 6V | 0 | 1.2 | ||||
| VI | Logic control input voltage | 0 | VCC | V | ||
| ∆t/∆v | Input transition rise and fall time | VCC = 2V | 1000 | ns | ||
| VCC = 4.5V | 500 | |||||
| VCC = 6V | 400 | |||||
| TA | Operating free-air temperature | –40 | 85 | °C | ||