ZHCSJ94K March 1996 – February 2024 SN74HC4066
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|---|
| ron | On-state switch resistance | IT = –1mA, VI = 0 to VCC, VC = VIH (see Figure 6-1) | TA = 25°C | 2V | 150 | Ω | |||
| TA = 25°C | 4.5V | 50 | 85 | ||||||
| TA = –40 to +85 | 106 | ||||||||
| TA = 25°C | 6V | 30 | |||||||
| ron(p) | Peak on-state resistance | VI = VCC or GND, VC = VIH, IT = –1mA | TA = 25°C | 2V | 320 | Ω | |||
| TA = 25°C | 4.5V | 70 | 170 | ||||||
| TA = –40 to +85 | 215 | ||||||||
| TA = 25°C | 6V | 50 | |||||||
| IIH IIL | Control input current | VC = 0 or VCC | TA = 25°C | 6V | ±0.1 | ±100 | nA | ||
| TA = –40 to +85 | ±1000 | ||||||||
| Isoff | Off-state switch leakage current | VI = VCC or 0, VO = VCC or 0, VC = VIL (see Figure 6-2) | TA = –40 to +85 | 6V | ±5 | µA | |||
| TA = 25°C | ±0.1 | ||||||||
| Ison | On-state switch leakage current | VI = VCC or 0, VC = VIH (see Figure 6-3) | TA = –40 to +85 | 6V | ±5 | µA | |||
| TA = 25°C | ±0.1 | ||||||||
| ICC | Supply current | VI = 0 or VCC, IO = 0 | TA = –40 to +85 | 6V | 20 | µA | |||
| TA = 25°C | 2 | ||||||||
| Ci | Input capacitance | A or B | TA = 25°C | 5V | 8 | pF | |||
| C | TA = –40 to +85 | 10 | |||||||
| TA = 25°C | 3 | 10 | |||||||
| Cf | Feed-through capacitance | A to B | VI = 0 | 0.5 | pF | ||||
| Co | Output capacitance | A or B | 5V | 9 | pF | ||||