ZHCSIF2C October 2003 – June 2018 SN74CB3Q3253
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VIK | VCC = 3.6 V, | II = –18 mA | –1.8 | V | ||||
| IIN | Control inputs | VCC = 3.6 V, | VIN = 0 to 5.5 V | ±1 | µA | |||
| IOZ(3) | VCC = 3.6 V, | VO = 0 to 5.5 V,
VI = 0, |
Switch OFF,
VIN = VCC or GND |
±1 | µA | |||
| Ioff | VCC = 0, | VO = 0 to 5.5 V, | VI = 0 | 1 | µA | |||
| ICC | VCC = 3.6 V, | II/O = 0,
Switch ON or OFF, |
VIN = VCC or GND | 0.6 | 2 | mA | ||
| ΔICC(4) | Control inputs | VCC = 3.6 V, | One input at 3 V, | Other inputs at VCC or GND | 30 | µA | ||
| ICCD(5) | Per control input | VCC = 3.6 V, | A and B ports open, | OE input | 0.15 | 0.16 | mA/
MHz |
|
| Control input switching at 50% duty cycle | S input | 0.04 | 0.05 | |||||
| Cin | Control inputs | VCC = 3.3 V, | VIN = 5.5 V, 3.3 V, or 0 | 2.5 | 3.5 | pF | ||
| Cio(OFF) | A port | VCC = 3.3 V, | Switch OFF,
VIN = VCC or GND, |
VI/O = 5.5 V, 3.3 V, or 0 | 8 | 11 | pF | |
| B port | VCC = 3.3 V, | Switch OFF,
VIN = VCC or GND, |
VI/O = 5.5 V, 3.3 V, or 0 | 3.5 | 4.5 | pF | ||
| Cio(ON) | VCC = 3.3 V, | Switch ON,
VIN = VCC or GND, |
VI/O = 5.5 V, 3.3 V, or 0 | 13 | 17 | pF | ||
| ron(6) | VCC = 2.3 V,
TYP at VCC = 2.5 V |
VI = 0, | IO = 30 mA | 4 | 10 | Ω | ||
| VI = 1.7 V, | IO = –15 mA | 4.5 | 11 | |||||
| VCC = 3 V | VI = 0, | IO = 30 mA | 3.5 | 8 | ||||
| VI = 2.4 V, | IO = –15 mA | 4 | 10 | |||||