ZHCSTS8J April 2004 – April 2024 SN74AVCH8T245
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
SN74AVCH8T245 can support high data rate applications, which can be calculated from the maximum propagation delay. This is also dependent on output load. The translated signal data rate can be up to 320Mbps when both VCCA and VCCB are at least 1.8V.