ZHCSTS8J April 2004 – April 2024 SN74AVCH8T245
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VOH | High-level output voltage(1) | IOH = –100μA, VI= VIH | VCCA = VCCB = 1.2V to 3.6V | VCCO – 0.2 | V | |||
| IOH = –3mA, VI= VIH | VCCA = VCCB = 1.2V | 0.95 | ||||||
| IOH = –6mA, VI= VIH | VCCA = VCCB = 1.4V | 1.05 | ||||||
| IOH = –8mA, VI= VIH | VCCA = VCCB = 1.65V | 1.2 | ||||||
| IOH = –9mA, VI= VIH | VCCA = VCCB = 2.3V | 1.75 | ||||||
| IOH = –12mA, VI= VIH | VCCA = VCCB = 3V | 2.3 | ||||||
| VOL | Low-level output voltage | IOL = 100µA, VI= VIL | VCCA = VCCB = 1.2V to 3.6V | 0.2 | V | |||
| IOL = 3mA, VI= VIL | VCCA = VCCB = 1.2V | 0.15 | ||||||
| IOL = 6mA, VI= VIL | VCCA = VCCB = 1.4V | 0.35 | ||||||
| IOL = 8mA, VI= VIL | VCCA = VCCB = 1.65V | 0.45 | ||||||
| IOL = 9mA, VI= VIL | VCCA = VCCB = 2.3V | 0.55 | ||||||
| IOL = 12mA, VI= VIL | VCCA = VCCB = 3V | 0.7 | ||||||
| II | Control inputs | VI = VCCA or GND | VCCA = VCCB = 1.2V to 3.6V | ±0.025 | ±1 | μA | ||
| IBHL | Bus-hold low sustaining current(5) | VI = 0.42V | VCCA = VCCB = 1.2V | 25 | μA | |||
| VI = 0.49V | VCCA = VCCB = 1.4V | 15 | ||||||
| VI = 0.58V | VCCA = VCCB = 1.65V | 25 | ||||||
| VI = 0.7V | VCCA = VCCB = 2.3V | 45 | ||||||
| VI = 0.8V | VCCA = VCCB = 3.3V | 100 | ||||||
| IBHH | Bus-hold high sustaining current(6) | VI = 0.78V | VCCA = VCCB = 1.2V | –25 | μA | |||
| VI = 0.91V | VCCA = VCCB = 1.4V | –15 | ||||||
| VI = 1.07V | VCCA = VCCB = 1.65V | –25 | ||||||
| VI = 1.6V | VCCA = VCCB = 2.3V | –45 | ||||||
| VI = 2V | VCCA = VCCB = 3.3V | –100 | ||||||
| IBHLO | Bus-hold low overdrive current(3) | VI = 0 to VCC | VCCA = VCCB = 1.2V | 50 | μA | |||
| VCCA = VCCB = 1.6V | 125 | |||||||
| VCCA = VCCB = 1.95V | 200 | |||||||
| VCCA = VCCB = 2.7V | 300 | |||||||
| VCCA = VCCB = 3.6V | 500 | |||||||
| IBHHO | Bus-hold high overdrive current(4) | VI = 0 to VCC | VCCA = VCCB = 1.2V | –50 | μA | |||
| VCCA = VCCB = 1.6V | –125 | |||||||
| VCCA = VCCB = 1.95V | –200 | |||||||
| VCCA = VCCB = 2.7V | –300 | |||||||
| VCCA = VCCB = 3.6V | –500 | |||||||
| Ioff | Input/output power-off leakage current | VI = 0V to 3.6V, VO= 0V to 3.6V |
VCCA = 0V, VCCB = 0V to 3.6V |
A Port | ±0.1 | ±5 | μA | |
| VCCA = 0V to 3.6V, VCCB = 0V |
B Port | ±0.1 | ±5 | |||||
| IOZ | Off-state output current (1)(2)(7) | VO = VCCO or GND, VI = VCCI or GND, OE = VIH |
VCCA = VCCB = 3.6V | A Port, B Port |
±0.5 | ±5 | μA | |
| VO = VCCO or
GND, VI = VCCI or GND, OE = Don't Care |
VCCA = 0V, VCCB = 3.6V |
B Port | ±5 | |||||
| VCCA = 3.6V, VCCB = 0V |
A Port | ±5 | ||||||
| ICCA | Supply current A port(2) | VI = VCCI or GND, IO = 0 | VCCA = VCCB = 1.2V to 3.6V | 8 | μA | |||
| VCCA = 0V, VCCB = 3.6V | –2 | |||||||
| VCCA = 3.6V, VCCB = 0V | 8 | |||||||
| ICCB | Supply current B port(2) | VI = VCCI or GND, IO = 0 | VCCA = VCCB = 1.2V to 3.6V | 8 | μA | |||
| VCCA = 0V, VCCB = 3.6V | 8 | |||||||
| VCCA = 3.6V, VCCB = 0V | –2 | |||||||
| ICCA+ ICCB | Combined supply current(2) | VI = VCCI or GND, IO = 0 | VCCA = VCCB = 1.2V to 3.6V | 16 | μA | |||
| Ci | Input capacitance control pins | VI = 3.3V or GND | VCCA = VCCB = 3.3V | 3.5 | 4.5 | pF | ||
| Cio | Input/output capacitance a or b port | VO = 3.3V or GND | VCCA = VCCB = 3.3V | 6 | 7 | pF | ||