ZHCSTS8J April 2004 – April 2024 SN74AVCH8T245
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | ||||
|---|---|---|---|---|---|---|
| VCCA | Supply voltage | 1.2 | 3.6 | V | ||
| VCCB | Supply voltage | 1.2 | 3.6 | V | ||
| VIH | High-level input voltage(1) | Data inputs | VCCI = 1.2V to 1.95V | VCCI × 0.65 | V | |
| VCCI = 1.95V to 2.7V | 1.6 | |||||
| VCCI = 2.7V to 3.6V | 2 | |||||
| VIL | Low-level input voltage(1) | Data inputs | VCCI = 1.2V to 1.95V | VCCI × 0.35 | V | |
| VCCI = 1.95V to 2.7V | 0.7 | |||||
| VCCI = 2.7V to 3.6V | 0.8 | |||||
| VIH | High-level input voltage | DIR and
OE (referenced to VCCA) | VCCI = 1.2V to 1.95V | VCCA × 0.65 | V | |
| VCCI = 1.95V to 2.7V | 1.6 | |||||
| VCCI = 2.7V to 3.6V | 2 | |||||
| VIL | Low-level input voltage | DIR and
OE (referenced to VCCA) | VCCI = 1.2V to 1.95V | VCCA × 0.35 | V | |
| VCCI = 1.95V to 2.7V | 0.7 | |||||
| VCCI = 2.7V to 3.6V | 0.8 | |||||
| VI | Input voltage | Control Inputs | 0 | 3.6 | V | |
| VO | Output voltage(2) | Active state | 0 | VCCO | V | |
| 3-state | 0 | 3.6 | ||||
| IOH | High-level output current | VCCO = 1.2V | –3 | mA | ||
| VCCO = 1.4V to 1.6V | –6 | |||||
| VCCO = 1.65V to 1.95V | –8 | |||||
| VCCO = 2.3V to 2.7V | –9 | |||||
| VCCO = 3V to 3.6V | –12 | |||||
| IOL | Low-level output current | VCCO = 1.2V | 3 | mA | ||
| VCCO = 1.4V to 1.6V | 6 | |||||
| VCCO = 1.65V to 1.95V | 8 | |||||
| VCCO = 2.3V to 2.7V | 9 | |||||
| VCCO = 3V to 3.6V | 12 | |||||
| Δt/Δv | Input transition rise or fall rate | 5 | ns/V | |||
| TA | Operating free-air temperature | –40 | 85 | °C | ||