ZHCSXW9F June 2004 – February 2025 SN74AVCH4T245
PRODUCTION DATA
| PARAMETER | FROM | TO | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1.2V | 1.5 ± 0.1V | 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | ||||||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||
| tPLH | A | B | 2.8 | 0.1 | 5.7 | 0.1 | 4.6 | 0.2 | 3.5 | 0.1 | 3.6 | ns | ||||||
| tPHL | 2.8 | 0.1 | 5.7 | 0.1 | 4.6 | 0.2 | 3.5 | 0.1 | 3.6 | |||||||||
| tPLH | B | A | 2.7 | 0.6 | 4.2 | 0.4 | 3.9 | 0.2 | 3.4 | 0.2 | 3.3 | |||||||
| tPHL | 2.7 | 0.6 | 4.2 | 0.4 | 3.9 | 0.2 | 3.4 | 0.2 | 3.3 | |||||||||
| tPHZ | OE | A | 4 | 0.7 | 6.5 | 0.7 | 5.2 | 0.6 | 4.8 | 0.4 | 4.8 | ns | ||||||
| tPLZ | 4 | 0.7 | 6.5 | 0.7 | 5.2 | 0.6 | 4.8 | 0.4 | 4.8 | |||||||||
| tPHZ | OE | B | 3.8 | 0.9 | 8.8 | 0.8 | 7 | 0.6 | 4.8 | 0.6 | 4 | |||||||
| tPLZ | 3.8 | 0.9 | 8.8 | 0.8 | 7 | 0.6 | 4.8 | 0.6 | 4 | |||||||||
| tPZH | OE | A | 4.7 | 1 | 8.4 | 1 | 8.4 | 1 | 6.2 | 1 | 6.6 | ns | ||||||
| tPZL | 4.7 | 1 | 8.4 | 1 | 8.4 | 1 | 6.2 | 1 | 6.6 | |||||||||
| tPZH | OE | B | 4.5 | 1.5 | 9.4 | 1.3 | 8.2 | 1.1 | 6.2 | 0.9 | 5.2 | |||||||
| tPZL | 4.5 | 1.5 | 9.4 | 1.3 | 8.2 | 1.1 | 6.2 | 0.9 | 5.2 | |||||||||