ZHCSXW9F June 2004 – February 2025 SN74AVCH4T245
PRODUCTION DATA
Fully configurable dual-rail design allows each port to operate over the full 1.2V to 3.6V power-supply range.
Both VCCA and VCCB can be supplied at any voltage between 1.2V and 3.6V; thus, making the device an excellent choice for translating between any of the low voltage nodes (1.2V, 1.8V, 2.5V, and 3.3V).