ZHCSXW9F June 2004 – February 2025 SN74AVCH4T245
PRODUCTION DATA
The VCC isolation feature is designed so that if either VCCA or VCCB are at GND (or < 0.4V), both ports will be in a high-impedance state (IOZ shown in Section 5.5). This prevents false logic levels from being presented to either bus.