ZHCSS51G june 1998 – may 2023 SN74AHCT174
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | VCC | TA = 25 °C | SN74AHCT174 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
VOH | IOH = -50 μA | 4.5 V | 4.4 | 4.5 | 4.4 | V | |||
IOH = -8 mA | 3.94 | 3.8 | |||||||
VOL | IOL = 50 μA | 4.5 V | 0.1 | 0.1 | V | ||||
IOL = 8 mA | 0.36 | 0.44 | |||||||
II | VI = 5.5 V or GND | 0 V to 5.5 V | ±0.1 | ±1 | μA | ||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 4 | 40 | μA | |||
ΔICC (1) | One input at 3.4 V, Other inputs at VCC or GND | 5.5 V | 1.35 | 1.5 | μA | ||||
Ci | VI = VCC or GND | 5 V | 2 | 10 | 10 | pF |