ZHCSTA0M August 1997 – February 2024 SN74AHC1G126
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The SN74AHC1G126 device is a single bus buffer gate/line driver with 3-state output. The output is disabled when the output-enable (OE) input is low. When OE is high, true data is passed from the A input to the Y output.
To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.