ZHCSTA0M August 1997 – February 2024 SN74AHC1G126
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The SN74AHC1G126 is a low-drive CMOS device that can be used for a multitude of bus interface type applications where output ringing is a concern. The low drive and slow edge rates will minimize overshoot and undershoot on the outputs. The inputs are 5.5-V tolerant at any valid VCC, making it Ideal for translating down to VCC.